Surge Protection Device Class I Spark Gap Technology - SCL and GCL N/PE

Manufacturer Clamper Indústria e Comércio SA
Description Surge Protection Device Class I Spark Gap Technology - SCL 275V 60kA
Part number SCL 275V 60kA
Product selection
Selector Model Maximum continuous operating voltage - AC Maximum continuous operating voltage - DC Rated current 8/20 µS Maximum surge current 8/20 µS - Imax Maximum pulse current (10/350 µS) - Iimp Subsequent current interruption - Ifi Specific Energy - W/R Power - Q Level of Protection - Up
1 SCL 275V 60kA 275 V 350 V 60 kA 120 kA 60 kA 20 kA 900 kJ/Ω 30 As < 1,3 kV
2 SCL 460V 60kA 460 V 615 V 60 kA 120 kA 60 kA 3,5 kA 900 kJ/Ω 30 As < 2,5 kV
3 GCL N/PE 275V 25kA Slim 275 V 350 V 20 kA 50 kA 25 kA 0,1 kA 156 kJ/Ω 12,5 As < 1,3 kV
4 GCL N/PE 275V 50kA Slim 275 V 350 V 60 kA 120 kA 50 kA 0,1 kA 625 kJ/Ω 25 As < 1,3 kV
5 GCL N/PE 275V 100kA 275 V 350 V 75 kA 150 kA 100 kA 0,1 kA 2500 kJ/Ω 50 As < 1,3 kV
Model
Maximum continuous operating voltage - AC
Maximum continuous operating voltage - DC
Rated current 8/20 µS
Maximum surge current 8/20 µS - Imax
Maximum pulse current (10/350 µS) - Iimp
Subsequent current interruption - Ifi
Specific Energy - W/R
Power - Q
Level of Protection - Up
Documentation
Contact the supplier
Clamper Indústria e Comércio SA Fabricante de protetores para sistemas elétricos
Clamper Indústria e Comércio SA