1

Internal Screw Bulkhead Connector C-KCE Series

Manufacturer CKT Pneumatic Co.,Ltd
Description Internal Screw Bulkhead Connector C-KCE04-02
Part number C-KCE04-02
Product selection
Selector Bore Model Thread T H1 H2 L1 L2 D M Weight
1 4 C-KCE04-02 1/4 M12x1 17 14 40.5 14.7 13 18 32
3 6 C-KCE06-02 1/4 M14x1 17 17 42.7 14.7 15 19 36
4 8 C-KCE08-03 3/8 M16x1 19 19 49.4 15 17 21.5 42
5 10 C-KCE10-03 3/8 M20x1 22 24 53.9 14.2 21 24 79
2 12 C-KCE12-03 3/8 M22x1 24 27 56.1 13.7 23 25.5 105
Bore
Model
Thread
T
H1
H2
L1
L2
D
M
Weight
Documentation
Contact the supplier
CKT Pneumatic Co.,Ltd CKT is a professional pneumatic manufacturer. "Quality First ,Client Utmost"is our philosophy. We adopt advanced manufacturing technique and scientific management method, our experienced and professional technicians is delicated to supplying you with innovative products, we welcome all customized requiement.
CKT Pneumatic Co.,Ltd
西克迪气动有限公司