1

Closed height compensator m4

Manufacturer CKT Pneumatic Co.,Ltd
Description Closed height compensator ZPB3-J10
Part number ZPB3-J10
Product selection
Selector Code B C L Weight (g)
1 ZPB3-J10 10 50 80 80.2
2 ZPB3-J20 20 50 77 69.9
3 ZPB3-J30 30 50 87 77.8
4 ZPB3-J50 50 75 132 103.8
5 ZPB3-K10 10 50 80 74.4
6 ZPB3-K20 20 50 77 71.2
7 ZPB3-K30 30 50 87 77
8 ZPB3-K50 50 75 132 105.8
Code
B
C
L
Weight (g)
Contact the supplier
CKT Pneumatic Co.,Ltd CKT is a professional pneumatic manufacturer. "Quality First ,Client Utmost"is our philosophy. We adopt advanced manufacturing technique and scientific management method, our experienced and professional technicians is delicated to supplying you with innovative products, we welcome all customized requiement.
CKT Pneumatic Co.,Ltd
西克迪气动有限公司