1

Closed height compensator f3

Manufacturer CKT Pneumatic Co.,Ltd
Description Closed height compensator ZPB2A-J3
Part number ZPB2A-J3
Product selection
Selector Model A B C Weight (g)
1 ZPB2A-J3 21.5 4 11 7.2
2 ZPB2A-J6 28 7 14.5 8.8
3 ZPB2A-J10 38 11 20.5 11.2
4 ZPB2A-K3 21.5 4 11 7.2
5 ZPB2A-K6 28 7 14.5 8.5
6 ZPB2A-K10 38 11 20.5 9.3
Model
A
B
C
Weight (g)
J:Slewing
Contact the supplier
CKT Pneumatic Co.,Ltd CKT is a professional pneumatic manufacturer. "Quality First ,Client Utmost"is our philosophy. We adopt advanced manufacturing technique and scientific management method, our experienced and professional technicians is delicated to supplying you with innovative products, we welcome all customized requiement.
CKT Pneumatic Co.,Ltd
西克迪气动有限公司