3
Manufacturer Chieftek Precision Co., Ltd. (cpc)
Description WRC 21/15 MN
Part Number WRC 21/15 MN
Product selection
Selector Part Number Description Model Code H W2 W1 H1 P P3 Dxdxg1 W L L1 h2 P1 P2 P2/2 M xg2 M1 T T1 N1 N2 N3 E S1 S2 S3 S4 CISO(100km) CISO(50km) C0 Mr0 Mp0 My0 Block(g) Rail(g/m)
1 WRC 21/15 MN WRC 21/15 MN WRC 21/15 MN 21 8.5 37 14.4 50 22 7.5x4.5x5.3 54 57.5 40.3 18.3 19 31 - M5x5 - 6 - M3 M3x3 P3 5.3 3.3 6.1 13.9 11.9 9.9 12.5 17.5 315 105 105 160 3596
2 WRC 21/15 FN WRC 21/15 FN WRC 21/15 FN 21 15.5 37 14.4 50 22 7.5x4.5x5.3 68 57.5 40.3 18.3 29 60 30 M5x7 M4 7 7 M3 M3x3 P3 5.3 3.3 6.1 8.9 6.9 9.9 12.5 17.5 315 105 105 160 3596
3 WRC 27/20 MN WRC 27/20 MN WRC 27/20 MN 27 10 42 18.5 60 24 7.5x4.5x5.3 62 70 52 23.5 32 46 23 M6x6 - 10 - M3 M3x4 P4 5.3 4.5 8 13.2 11.5 17.1 21.5 30 634 230 230 320 5259
4 WRC 27/20 FN WRC 27/20 FN WRC 27/20 FN 27 19 42 18.5 60 24 7.5x4.5x5.3 80 70 52 23.5 40 70 35 M6x9 M5 9 9 M3 M3x4 P4 5.3 4.5 8 9.2 7.5 17.1 21.5 30 634 230 230 553 5259
Part Number
Description
Model Code
H
W2
W1
H1
P
P3
Dxdxg1
W
L
L1
h2
P1
P2
P2/2
M xg2
M1
T
T1
N1
N2
N3
E
S1
S2
S3
S4
CISO(100km)
CISO(50km)
C0
Mr0
Mp0
My0
Block(g)
Rail(g/m)
Contact the supplier
Chieftek Precision Co., Ltd. (cpc) Chieftek Precision Co., Ltd. (cpc), revolves around a core team of professional managers, engineers and highly skilled technicians. Together, the company devotes its efforts toward R&D, the manufacturing of high quality linear motion components and long-term sustainability. cpc attained its initial success by focusing on the miniature linear motion field with its highly acclaimed MR series linear guides. These found major use in precision measurement and inspection, semiconductor and other related electronic industries. As business grew, so did the company’s product line. Today, cpc’s linear guides range from our vaulted MR serried, the general purpose ARC series for automation machine tools, HRC and ERC series for heavy load machine tools, to the RR series with roller bearings for applications requiring high rigidity and precision under extra heavy loads. cpc’s linear guides are compatible with industry standard sizes while providing superior rigidity and precision.
直得科技股份有限公司
Chieftek Precision Co., Ltd. (cpc)