Chieftek Precision Co., Ltd. (cpc)
By Chieftek Precision Co., Ltd. (cpc)


MR-W SUE/ZUE Series

Manufacturer Chieftek Precision Co., Ltd. (cpc)
Description MR 15WL SUE/ZUE
Part Number MR 15WL SUE/ZUE
CAD models
Share

Product selection

Index CAD Selector Part Number Description Model Code H W2 W1 H1 P P3 Dxdxg1 W L L1 h2 P1 P2 M xg2 Ø S T C1008(dyn) C0(stat) Mr0 Mp0 My0 Block(g) Rail(g/m)
1 1 MR 15WL SUE/ZUE MR 15WL SUE/ZUE MR 15WL SUE/ZUE 16 9 42 9.5 40 23 8x4.5x4.5 60 76.5 57.6 13.2 35 45 M4x4.5 1.8 3.3 4.5 6725 12580 257.60000000000002 93.1 93.1 203 2818
2 2 MR 15WN SUE/ZUE MR 15WN SUE/ZUE MR 15WN SUE/ZUE 16 9 42 9.5 40 23 8x4.5x4.5 60 57.5 38.5 13.2 20 45 M4x4.5 1.8 3.3 4.5 5065 8385 171.1 45.7 45.7 140 2818
3 3 MR 12WL SUE/ZUE MR 12WL SUE/ZUE MR 12WL SUE/ZUE 14 8 24 8.5 40 - 8x4.5x4.5 40 61.1 46 11.4 28 28 M3x3.5 1.3 3.1 4.5 4070 7803 95.6 56.4 56.4 96 1472
4 4 MR 12WN SUE/ZUE MR 12WN SUE/ZUE MR 12WN SUE/ZUE 14 8 24 8.5 40 - 8x4.5x4.5 40 46.1 31 11.5 15 28 M3x3.5 1.3 3.1 4.5 3065 5200 63.7 26.3 26.3 68 1472
5 5 MR 9WL SUE/ZUE MR 9WL SUE/ZUE MR 9WL SUE/ZUE 12 6 18 7.3 30 - 6x3.5x4.5 30 51.9 39.5 9.6 24 23 M3x3 1.3 2.6 4 2550 4990 45.9 26/ 26.7 51 940
6 6 MR 9WN SUE/ZUE MR 9WN SUE/ZUE MR 9WN SUE/ZUE 12 6 18 7.3 30 - 6x3.5x4.5 30 40.4 27.9 9.5 12 21 M3x3 1.3 2.6 4 2030 3605 33.200000000000003 13.7 13.7 37 940
7 7 MR 7WL SUE/ZUE MR 7WL SUE/ZUE MR 7WL SUE/ZUE 9 5.5 14 52 30 - 6x3.5x3.5 25 41.6 30.1 7.9 19 19 M3x3 1.1000000000000001 1.9 3.2 1570 3140 22.65 14.9 14.9 27 516
8 8 MR 7WN SUE/ZUE MR 7WN SUE/ZUE MR 7WN SUE/ZUE 9 5.5 14 5.2 30 - 6x3.5x3.5 25 32.799999999999997 21.2 7.9 10 19 M3x3 1.1000000000000001 1.9 3.2 1180 2095 15 7.3 7.3 19 516
9 No CAD available 9 MR 2WL SUE/ZUE MR 2WL SUE/ZUE MR 2WL SUE/ZUE 4 3 4 3 10 - 2.841.8x1.0 10 175 11.9 14 65 - M2x1.3 - - 13 310 625 1.6 1.2 1.2 3 69

Contact the supplier

Chieftek Precision Co., Ltd. (cpc)

Chieftek Precision Co., Ltd. (cpc)

Chieftek Precision Co., Ltd. (cpc), revolves around a core team of professional managers, engineers and highly skilled technicians. Together, the company devotes its efforts toward R&D, the manufacturing of high quality linear motion components and long-term sustainability. cpc attained its initial success by focusing on the miniature linear motion field with its highly acclaimed MR series linear guides. These found major use in precision measurement and inspection, semiconductor and other related electronic industries. As business grew, so did the company’s product line. Today, cpc’s linear guides range from our vaulted MR serried, the general purpose ARC series for automation machine tools, HRC and ERC series for heavy load machine tools, to the RR series with roller bearings for applications requiring high rigidity and precision under extra heavy loads. cpc’s linear guides are compatible with industry standard sizes while providing superior rigidity and precision.

Google Map