Chieftek Precision Co., Ltd. (cpc)
By Chieftek Precision Co., Ltd. (cpc)


ERC MS Series

Manufacturer Chieftek Precision Co., Ltd. (cpc)
Description ERC 25 MS
Part Number ERC 25 MS
CAD models
Share

Product selection

Index Selector Part Number Description Model Code H W2 W1 H1 P Dxdxg1 W L L1 h2 P1 P2 P3 M xg2 M1 T N1 N2 N3 E S1 S2 S3 S4 C C0 Mr0 Mp0 My0 Block(g) Rail(g/m)
1 1 ERC 25 MS ERC 25 MS ERC 25 MS 36 12.5 23 23 60 11x7x9 48 57.4 38.4 30 - 35 - M6x9 - 12 M6x7.5 M3x6.5 P4 12 8 12.3 22.2 23.2 18.2 27.3 350 160 160 315 3020

Contact the supplier

Chieftek Precision Co., Ltd. (cpc)

Chieftek Precision Co., Ltd. (cpc)

Chieftek Precision Co., Ltd. (cpc), revolves around a core team of professional managers, engineers and highly skilled technicians. Together, the company devotes its efforts toward R&D, the manufacturing of high quality linear motion components and long-term sustainability. cpc attained its initial success by focusing on the miniature linear motion field with its highly acclaimed MR series linear guides. These found major use in precision measurement and inspection, semiconductor and other related electronic industries. As business grew, so did the company’s product line. Today, cpc’s linear guides range from our vaulted MR serried, the general purpose ARC series for automation machine tools, HRC and ERC series for heavy load machine tools, to the RR series with roller bearings for applications requiring high rigidity and precision under extra heavy loads. cpc’s linear guides are compatible with industry standard sizes while providing superior rigidity and precision.

Google Map