Chieftek Precision Co., Ltd. (cpc)
By Chieftek Precision Co., Ltd. (cpc)


ARC MS Series

Manufacturer Chieftek Precision Co., Ltd. (cpc)
Description ARC 15 MS
Part Number ARC 15 MS
CAD models
Share

Product selection

Index Selector Part Number Description Model Code H W2 W1 H1 P Dxdxg1 W L L1 h2 P1 P2 P3 M xg2 M1 T N1 N2 N3 E S1 S2 S3 S4 C C0 Mr0 Mp0 My0 Block(g) Rail(g/m)
1 1 ARC 15 MS ARC 15 MS ARC 15 MS 24 9.5 15 15 60 7.5x4.5x5.3 34 41.2 26 20.7 - 26 - M4x7 - 6 M3x6.5 M3x6 P3 5.3 4.5 7.5 15.6 16.7 7.7 12.1 100 50 50 106 1290
2 2 ARC 20 MS ARC 20 MS ARC 20 MS 28 11 20 20 60 9.5x6x8.5 42 49.2 32.2 23 - 32 - M5x7 - 8 M3x7.5 M3x5.5 P4 10 4 7.4 19.1 19.8 12.5 19.3 205 100 100 170 2280
3 3 ARC 25 MS ARC 25 MS ARC 25 MS 33 12.5 23 23 60 11x7x9 48 57.4 38.4 27 - 35 - M6x9 - 8 M6x7.5 M3x6.5 P4 12 5 9.3 22.2 23.2 18.2 27.3 350 160 160 300 3020
4 4 ARC 30 MS ARC 30 MS ARC 30 MS 42 16 28 27 80 14x9x12 60 68 44 35.2 - 40 - M8x12 - 12 M6x8.5 M6x5 P5 12 7.5 12 27 26.7 23.3 33.1 520 230 230 560 4380

Contact the supplier

Chieftek Precision Co., Ltd. (cpc)

Chieftek Precision Co., Ltd. (cpc)

Chieftek Precision Co., Ltd. (cpc), revolves around a core team of professional managers, engineers and highly skilled technicians. Together, the company devotes its efforts toward R&D, the manufacturing of high quality linear motion components and long-term sustainability. cpc attained its initial success by focusing on the miniature linear motion field with its highly acclaimed MR series linear guides. These found major use in precision measurement and inspection, semiconductor and other related electronic industries. As business grew, so did the company’s product line. Today, cpc’s linear guides range from our vaulted MR serried, the general purpose ARC series for automation machine tools, HRC and ERC series for heavy load machine tools, to the RR series with roller bearings for applications requiring high rigidity and precision under extra heavy loads. cpc’s linear guides are compatible with industry standard sizes while providing superior rigidity and precision.

Google Map