1

Forma B

Ball socket DIN 71805 form “B” with internal snap ring

Manufacturer Chiavette Unificate S.p.A.
Part Number B 8 M 5
Product selection
Selector Part Number d1 H9 (mm) d2 - 6H (mm) a ±0,3 (mm) d3 ±0,5 (mm) d4 ±0,5 (mm) e - min. (mm) l1 ±0,3 (mm) h2 ±0,5 (mm) l2 ±0,3 (mm) sw1 - h14 (mm) Weight
1 B 8 M 5 8 M5 22 8 12,8 10,2 15 0,65 6,3 7 0,009
2 B10 M 6 10 M6 25 10 14,8 11,5 17 0,65 7 8 0,014
3 B13 M 8 13 M8 30 13 19,3 14 20 1,15 9,1 11 0,029
4 B16 M10 16 M10 35 16 24 16 22 1,15 11,4 13 0,057
5 B16 M12 16 M12 35 16 24 16 22 1,15 11,4 - 0,057
6 B19 M14x1,5 19 M14x1,5 45 22 30 21,5 28 0,5 12,5 - 0,125
7 B19 M14 19 M14 45 22 30 21,5 28 0,5 12,5 - 0,125
8 B19 M16 19 M16 45 22 30 21,5 28 0,5 12,5 - 0,125
Part Number
d1 H9 (mm)
d2 - 6H (mm)
a ±0,3 (mm)
d3 ±0,5 (mm)
d4 ±0,5 (mm)
e - min. (mm)
l1 ±0,3 (mm)
h2 ±0,5 (mm)
l2 ±0,3 (mm)
sw1 - h14 (mm)
Weight
Documentation
Contact the supplier
Chiavette Unificate S.p.A. Chiavette Unificate SpA manufactures mechanical components, which are necessary for the motion of different systems and machineries.
Chiavette Unificate S.p.A.
Users Who Downloaded This Product Also Downloaded
Page