1

Forma CS inox

DIN 71802 form CS

Manufacturer Chiavette Unificate S.p.A.
Part Number CS 8 M5 INOX
Product selection
Selector Part Number d1 (mm) d2 - 6g/6H (mm) a ±0,3 (mm) d3 ±0,5 (mm) d4 ±0,5 (mm) d6 - h14 (mm) e - min. (mm) h2 ±0,5 (mm) l2 ±0,3 (mm) l3 ±0,3 (mm) r - max. (mm) sw - h14 (mm) sw1 - h14 (mm) alpha Weight
1 CS 8 M5 INOX 8 M5 22 8 12,8 8 10,2 0,65 10,2 9 0,3 7 7 10 0,015
2 CS10 M6 INOX 10 M6 25 10 14,8 10 11,5 0,65 12,5 11 0,3 8 8 15 0,025
3 CS13 M8 INOX 13 M8 30 13 19,3 13 14 1,15 16,5 13 0,5 11 11 15 0,053
4 CS16 M10 INOX 16 M10 35 16 24 16 16 1,15 20 16 0,5 13 13 15 0,104
5 CS16 M12 INOX 16 M12 35 16 24 16 16 1,15 20 16 0,5 13 - 15 0,15
6 CS19 M14x1,5 INOX 19 M14x1,5 45 22 30 19 21,5 0,5 28 20 0,8 16 - 15 0,221
7 CS19 M14 INOX 19 M14 45 22 30 19 21,5 0,5 28 20 0,8 16 - 15 0,221
8 CS19 M16 INOX 19 M16 45 22 30 19 21,5 0,5 28 20 0,8 16 - 15 0,221
Part Number
d1 (mm)
d2 - 6g/6H (mm)
a ±0,3 (mm)
d3 ±0,5 (mm)
d4 ±0,5 (mm)
d6 - h14 (mm)
e - min. (mm)
h2 ±0,5 (mm)
l2 ±0,3 (mm)
l3 ±0,3 (mm)
r - max. (mm)
sw - h14 (mm)
sw1 - h14 (mm)
alpha
Weight
Documentation
Contact the supplier
Chiavette Unificate S.p.A. Chiavette Unificate SpA manufactures mechanical components, which are necessary for the motion of different systems and machineries.
Chiavette Unificate S.p.A.
Users Who Downloaded This Product Also Downloaded
Page