1

Serie CMP

DIN ISO 12240-4 Series K Male thread Coupling: steel/PTFE

Manufacturer Chiavette Unificate S.p.A.
Part Number CMP5 M5
Product selection
Selector Part Number d H7 (mm) d3_6g (mm) B (mm) C1 (mm) d1 (mm) d2 (mm) dk (mm) h (mm) L1 (mm) L2 (mm) Static load Co.(daN) Angle α° Weight (kg)
1 CMP5 M5 5 M5 8 6 7,7 18 11,11 33 19 42 300 13 0,015
2 CMP6 M6 6 M6 9 6,75 8,9 20 12,7 36 21 46 400 13 0,021
3 CMP8 M8 8 M8 12 9 10,4 24 15,87 42 25 54 800 14 0,04
4 CMP10 M10 10 M10 14 10,5 12,9 28 19,05 48 28 62 1300 13 0,064
5 CMP12 M12 12 M12 16 12 15,4 32 22,22 54 32 70 1700 13 0,097
6 CMP14 M14 14 M14 19 13,5 16,8 36 25,4 60 36 78 3600 15 0,13
7 CMP16 M16 16 M16 21 15 19,3 42 28,57 66 37 87 4800 15 0,208
8 CMP16 M16x1,5 16 M16x1,5 21 15 19,3 42 28,57 66 37 87 4800 15 0,208
9 CMP18 M18x1,5 18 M18x1,5 23 16,5 21,8 46 31,75 72 41 95 5100 15 0,26
10 CMP20 M20 20 M20 25 18 24,3 50 34,92 78 45 103 5200 14 0,367
11 CMP20 M20x1,5 20 M20x1,5 25 18 24,3 50 34,92 78 45 103 5200 14 0,367
12 CMP22 M22x1,5 22 M22x1,5 28 20 25,8 54 38,1 84 48 111 7500 15 0,435
13 CMP25 M24x2 25 M24x2 31 22 29,5 60 42,85 94 55 124 8500 15 0,59
14 CMP30 M30x2 30 M30x2 37 25 34,8 70 50,8 110 66 145 10800 15 1,06
15 CMP35 M36x2 35 M36x2 43 28 37,7 80 57,15 140 85 180 12400 19 1,64
16 CMP40 M42x2 40 M42x2 49 33 45,1 91 66,6 150 90 195 26000 16 2,3
17 CMP50 M48x2 50 M48x2 60 45 56,6 117 82,5 185 105 243 30800 14 4,8
Part Number
d H7 (mm)
d3_6g (mm)
B (mm)
C1 (mm)
d1 (mm)
d2 (mm)
dk (mm)
h (mm)
L1 (mm)
L2 (mm)
Static load Co.(daN)
Angle α°
Weight (kg)
Documentation
Contact the supplier
Chiavette Unificate S.p.A. Chiavette Unificate SpA manufactures mechanical components, which are necessary for the motion of different systems and machineries.
Chiavette Unificate S.p.A.
Users Who Downloaded This Product Also Downloaded
Page