1

Serie PC

Former CNOMO pins

Manufacturer Chiavette Unificate S.p.A.
Part Number PC 8
Product selection
Selector Part Number d1_h11 (mm) l /+0,40 +0,00 (mm) d2 - h11 (mm) l1 /+0,20 +0,00 (mm) z min (mm) d2 - h11 (mm) m - h13 (mm) Weight (Kg)
1 PC 8 8 30 7.6 22 0.5 7.6 0.9 0.012
2 PC12 12 45 11.5 36 0.5 11.5 1.1 0.039
3 PC16 16 55 15.2 45 0.5 15.2 1.1 0.085
4 PC20 20 75 19 63 1 19 1.3 0.185
5 PC25 25 95 23.9 80 1 23.9 1.3 0.36
Part Number
d1_h11 (mm)
l /+0,40 +0,00 (mm)
d2 - h11 (mm)
l1 /+0,20 +0,00 (mm)
z min (mm)
d2 - h11 (mm)
m - h13 (mm)
Weight (Kg)
Documentation
Contact the supplier
Chiavette Unificate S.p.A. Chiavette Unificate SpA manufactures mechanical components, which are necessary for the motion of different systems and machineries.
Chiavette Unificate S.p.A.
Users Who Downloaded This Product Also Downloaded
Page