1

Serie AG

Attack Fork

Manufacturer Chiavette Unificate S.p.A.
Part Number AG4
Product selection
Selector Part Number d1 - H9 (mm) g /±0,5 (mm) a - h11 (mm) b /0,0-0,2 (mm) d2 6H (mm) great thread d2 6H (mm) fine thread d3 /±0,3 (mm) f /±0,2 (mm) l1 /±0,50 (mm) l2 /±0,30 (mm) l3 /±0,2 (mm) l5 / min (mm) Weight (Kg)
1 AG4 4 6 8 4 M4x0,70 - 8 0.5 21 16 6 6 0.006
2 AG5 5 7.5 10 5 M5x0,80 - 9 0.5 26 20 7.5 8 0.01
3 AG6 6 9 12 6 M6x1,00 - 10 0.5 31 24 9 11 0.017
4 AG8 8 12 16 8 M8x1,25 - 14 0.5 42 32 12 14 0.04
5 AG10 10 15 20 10 M10x1,50 - 18 0.5 52 40 15 18 0.08
6 AG10 FG 10 15 20 10 - M10x1,25 18 0.5 52 40 15 18 0.08
7 AG12 12 18 24 12 M12x1,75 - 20 0.5 62 48 18 22 0.13
8 AG12 FG 12 18 24 12 - M12x1,25 20 0.5 62 48 18 22 0.13
9 AG14 14 21 27 14 M14x2,00 - 24 1 72 56 22.5 25 0.21
10 AG14 FG 14 21 27 14 - M14x1,50 24 1 72 56 22.5 25 0.21
11 AG16 16 24 32 16 M16x2,00 - 26 1 83 64 24 30 0.32
12 AG16 FG 16 24 32 16 - M16x1,50 26 1 83 64 24 30 0.32
13 AG20 20 30 40 20 M20x2,50 - 34 1 105 80 30 38 0.66
14 AG20 FG 20 30 40 20 - M20x1,50 34 1 105 80 30 38 0.66
Part Number
d1 - H9 (mm)
g /±0,5 (mm)
a - h11 (mm)
b /0,0-0,2 (mm)
d2 6H (mm) great thread
d2 6H (mm) fine thread
d3 /±0,3 (mm)
f /±0,2 (mm)
l1 /±0,50 (mm)
l2 /±0,30 (mm)
l3 /±0,2 (mm)
l5 / min (mm)
Weight (Kg)
Documentation
Contact the supplier
Chiavette Unificate S.p.A. Chiavette Unificate SpA manufactures mechanical components, which are necessary for the motion of different systems and machineries.
Chiavette Unificate S.p.A.