1

Serie KL

Springs for pins “PKS” and “PKSAL”

Manufacturer Chiavette Unificate S.p.A.
Part Number KL 6
Product selection
Selector Part Number d1_h11 (mm) d3 (mm) h (mm) h1 (mm) b (mm) s (mm) d2 - h11 (mm) m /+0,10 +0,00 (mm) n /+0,30 +0,00 (mm) z1 (mm) Max axial load for PKS Max axial load for PKSAL Wheight of 100 # (Kg)
1 KL 4 4 6.5 7 4.3 2.7 0.4 3.2 0.64 2 0.5 150 50 0.0109
2 KL 5 5 7.5 8.7 5.2 2.8 0.5 4 0.74 2.5 0.5 300 65 0.0195
3 KL 6 6 10.4 11.5 6.8 3.5 0.5 5 0.74 3 0.8 485 75 0.0332
4 KL 8 8 11.5 12.1 7.2 4.1 0.5 6 0.94 3.5 1 550 180 0.0408
5 KL10 10 15.6 16.3 9.5 5.9 0.6 8 1.05 4.5 1 950 320 0.0899
6 KL12 12 16.7 18 10.5 6.1 0.6 9 1.15 5 1.3 1070 480 0.1102
7 KL14 14 19 20 11.5 6.5 0.7 10 1.25 5.5 1.5 1270 560 0.1578
8 KL16 16 22.7 23.5 13.8 7.8 0.8 12 1.35 6 1.5 1400 670 0.2282
9 KL20 20-25 34.5 34 20 9 1 16-18 1.8 8 1.5 1600 720 0.6171
Part Number
d1_h11 (mm)
d3 (mm)
h (mm)
h1 (mm)
b (mm)
s (mm)
d2 - h11 (mm)
m /+0,10 +0,00 (mm)
n /+0,30 +0,00 (mm)
z1 (mm)
Max axial load for PKS
Max axial load for PKSAL
Wheight of 100 # (Kg)
Documentation
Contact the supplier
Chiavette Unificate S.p.A. Chiavette Unificate SpA manufactures mechanical components, which are necessary for the motion of different systems and machineries.
Chiavette Unificate S.p.A.