1
Chiavette Unificate S.p.A.

Serie KL

Springs for pins “PKS” and “PKSAL”

Manufacturer Chiavette Unificate S.p.A.
Part Number KL16
Product selection
Selector Part Number d1_h11 (mm) d3 (mm) h (mm) h1 (mm) b (mm) s (mm) d2 - h11 (mm) m /+0,10 +0,00 (mm) n /+0,30 +0,00 (mm) z1 (mm) Max axial load for PKS Max axial load for PKSAL Wheight of 100 # (Kg)
1 KL 4 4 6.5 7 4.3 2.7 0.4 3.2 0.64 2 0.5 150 50 0.0109
2 KL 5 5 7.5 8.7 5.2 2.8 0.5 4 0.74 2.5 0.5 300 65 0.0195
3 KL 6 6 10.4 11.5 6.8 3.5 0.5 5 0.74 3 0.8 485 75 0.0332
4 KL 8 8 11.5 12.1 7.2 4.1 0.5 6 0.94 3.5 1 550 180 0.0408
5 KL10 10 15.6 16.3 9.5 5.9 0.6 8 1.05 4.5 1 950 320 0.0899
6 KL12 12 16.7 18 10.5 6.1 0.6 9 1.15 5 1.3 1070 480 0.1102
7 KL14 14 19 20 11.5 6.5 0.7 10 1.25 5.5 1.5 1270 560 0.1578
8 KL16 16 22.7 23.5 13.8 7.8 0.8 12 1.35 6 1.5 1400 670 0.2282
9 KL20 20-25 34.5 34 20 9 1 16-18 1.8 8 1.5 1600 720 0.6171
Part Number
d1_h11 (mm)
d3 (mm)
h (mm)
h1 (mm)
b (mm)
s (mm)
d2 - h11 (mm)
m /+0,10 +0,00 (mm)
n /+0,30 +0,00 (mm)
z1 (mm)
Max axial load for PKS
Max axial load for PKSAL
Wheight of 100 # (Kg)
Documentation
Contact the supplier
Chiavette Unificate S.p.A. Chiavette Unificate SpA manufactures mechanical components, which are necessary for the motion of different systems and machineries.
Chiavette Unificate S.p.A.
Users Who Downloaded This Product Also Downloaded
Page