1
Chiavette Unificate S.p.A.

Serie SL

Springs for pins “PKS” and “PKSAL”

Manufacturer Chiavette Unificate S.p.A.
Part Number SL14
Product selection
Selector Part Number d1_h11 (mm) a (mm) h (mm) h1 (mm) b (mm) s (mm) d2 - h11 (mm) m /+0,10 +0,00 (mm) n /+0,30 +0,00 (mm) z1 (mm) Max axial load for PKS Max axial load for PKSAL Wheight of 100 # (Kg)
1 SL 4 4 7 8.5 4 2.3 0.3 3.2 0.64 2 0.5 100 50 0.019
2 SL 5 5 9 10.7 5 3.3 0.4 4 0.74 2.5 0.5 130 65 0.034
3 SL 6 6 11 14.1 6 3.8 0.4 5 0.74 3 0.8 150 75 0.063
4 SL 8 8 14 17.5 8 4 0.5 6 0.94 3.5 1 360 180 0.109
5 SL10 10 18 22.1 10 5 0.5 8 1.05 4.5 1 640 320 0.211
6 SL12 12 22 26 12 5 0.5 9 1.15 5 1.3 960 480 0.28
7 SL14 14 25 30 13.5 6 0.6 10 1.25 5.5 1.5 1132 560 0.474
8 SL16 16 28 34 16 6 0.6 12 1.35 6 1.5 1350 670 0.563
Part Number
d1_h11 (mm)
a (mm)
h (mm)
h1 (mm)
b (mm)
s (mm)
d2 - h11 (mm)
m /+0,10 +0,00 (mm)
n /+0,30 +0,00 (mm)
z1 (mm)
Max axial load for PKS
Max axial load for PKSAL
Wheight of 100 # (Kg)
Documentation
Contact the supplier
Chiavette Unificate S.p.A. Chiavette Unificate SpA manufactures mechanical components, which are necessary for the motion of different systems and machineries.
Chiavette Unificate S.p.A.