1
Chiavette Unificate S.p.A.

Serie SL

Springs for pins “PKS” and “PKSAL”

Manufacturer Chiavette Unificate S.p.A.
Part Number SL 8
Product selection
Selector Part Number d1_h11 (mm) a (mm) h (mm) h1 (mm) b (mm) s (mm) d2 - h11 (mm) m /+0,10 +0,00 (mm) n /+0,30 +0,00 (mm) z1 (mm) Max axial load for PKS Max axial load for PKSAL Wheight of 100 # (Kg)
1 SL 4 4 7 8.5 4 2.3 0.3 3.2 0.64 2 0.5 100 50 0.019
2 SL 5 5 9 10.7 5 3.3 0.4 4 0.74 2.5 0.5 130 65 0.034
3 SL 6 6 11 14.1 6 3.8 0.4 5 0.74 3 0.8 150 75 0.063
4 SL 8 8 14 17.5 8 4 0.5 6 0.94 3.5 1 360 180 0.109
5 SL10 10 18 22.1 10 5 0.5 8 1.05 4.5 1 640 320 0.211
6 SL12 12 22 26 12 5 0.5 9 1.15 5 1.3 960 480 0.28
7 SL14 14 25 30 13.5 6 0.6 10 1.25 5.5 1.5 1132 560 0.474
8 SL16 16 28 34 16 6 0.6 12 1.35 6 1.5 1350 670 0.563
Part Number
d1_h11 (mm)
a (mm)
h (mm)
h1 (mm)
b (mm)
s (mm)
d2 - h11 (mm)
m /+0,10 +0,00 (mm)
n /+0,30 +0,00 (mm)
z1 (mm)
Max axial load for PKS
Max axial load for PKSAL
Wheight of 100 # (Kg)
Documentation
Contact the supplier
Chiavette Unificate S.p.A. Chiavette Unificate SpA manufactures mechanical components, which are necessary for the motion of different systems and machineries.
Chiavette Unificate S.p.A.
Users Who Downloaded This Product Also Downloaded
Page