1

Serie CMX

Serie CM - DIN ISO 12240-4 Series K Male thread steel/bronze coupling, self-lubricating

Manufacturer Chiavette Unificate S.p.A.
Part Number CMX5 M5
Product selection
Selector Part Number d H7 (mm) d3_6g (mm) B (mm) C1 (mm) d1 (mm) d2 (mm) dk (mm) h (mm) L1 (mm) L2 (mm) Static load Co.(daN) Angle α° Weight (kg)
1 CMX5 M5 5 M5 8 6 7,7 18 11,11 33 19 42 300 13 0,015
2 CMX6 M6 6 M6 9 6,75 8,9 20 12,7 36 21 46 400 13 0,021
3 CMX8 M8 8 M8 12 9 10,4 24 15,87 42 25 54 800 14 0,04
4 CMX10 M10 10 M10 14 10,5 12,9 28 19,05 48 28 62 1300 13 0,064
5 CMX12 M12 12 M12 16 12 15,4 32 22,22 54 32 70 1700 13 0,097
6 CMX14 M14 14 M14 19 13,5 16,8 36 25,4 60 36 78 3600 15 0,13
7 CMX16 M16 16 M16 21 15 19,3 42 28,57 66 37 87 4800 15 0,208
8 CMX20 M20 20 M20 25 18 24,3 50 34,92 78 45 103 5200 14 0,367
9 CMX20 M20x1,5 20 M20x1,5 25 18 24,3 50 34,92 78 45 103 5200 14 0,367
Part Number
d H7 (mm)
d3_6g (mm)
B (mm)
C1 (mm)
d1 (mm)
d2 (mm)
dk (mm)
h (mm)
L1 (mm)
L2 (mm)
Static load Co.(daN)
Angle α°
Weight (kg)
Documentation
Contact the supplier
Chiavette Unificate S.p.A. Chiavette Unificate SpA manufactures mechanical components, which are necessary for the motion of different systems and machineries.
Chiavette Unificate S.p.A.