1

Serie GB

Self-aligning joints

Manufacturer Chiavette Unificate S.p.A.
Part Number GB 6
Product selection
Selector Part Number Bore A - 6g-6H B C D E ØF ØG ØH l L M SW beta - β ° SW1 Static Load (daN) Weight (kg) (daN)
1 GB 6 12-16 M6x1,00 35 11 2,5 17,5 6 8,5 14,5 13 1 12,5 5 7 120 0,025
2 GB 8 25-30 M8x1,25 57 21 5 26 8 12,5 19 17 2 16 7 11 250 0,06
3 GB10x1,25 32 M10x1,25 71,5 20 7,5 35 14 22 32 30 2 22 12 19 500 0,22
4 GB10 32 M10x1,50 71,5 20 7,5 35 14 22 32 30 2 22 12 19 500 0,22
5 GB12x1,25 40 M12x1,25 75,5 24 7,5 35 14 22 32 30 2 22 12 19 500 0,23
6 GB12 40 M12x1,75 75,5 24 7,5 35 14 22 32 30 2 22 12 19 500 0,23
7 GB16x1,5 50-63 M16x1,50 104 32 10 53 22 32 45 41 2 30 20 27 1000 0,66
8 GB20x1,5 80-100 M20x1,50 119 40 10 53 22 32 45 41 2 37 20 27 1000 0,7
9 GB27x2 125 M27x2,00 147 54 10 60 32 57 70 65 2 48 24 54 3000 2,06
10 GB36x2 125 M36x2,00 190 72 15,5 77 39 57 75 70 2 68 32 54 4000 3,11
Part Number
Bore
A - 6g-6H
B
C
D
E
ØF
ØG
ØH
l
L
M
SW
beta - β °
SW1
Static Load (daN)
Weight (kg) (daN)
Documentation
Contact the supplier
Chiavette Unificate S.p.A. Chiavette Unificate SpA manufactures mechanical components, which are necessary for the motion of different systems and machineries.
Chiavette Unificate S.p.A.