1

Serie CMPX

DIN ISO 12240-4 Series K Male thread Coupling: stainless steel/PTFE

Manufacturer Chiavette Unificate S.p.A.
Part Number CMPX5 M5
Product selection
Selector Part Number d H7 (mm) d3_6g (mm) B (mm) C1 (mm) d1 (mm) d2 (mm) dk (mm) h (mm) L1 (mm) L2 (mm) Static load Co.(daN) Angle α° Weight (kg)
1 CMPX5 M5 5 M5 8 6 7,7 18 11,11 33 19 42 300 13 0,015
2 CMPX6 M6 6 M6 9 6,75 8,9 20 12,7 36 21 46 400 13 0,021
3 CMPX8 M8 8 M8 12 9 10,4 24 15,87 42 25 54 800 14 0,04
4 CMPX10 M10 10 M10 14 10,5 12,9 28 19,05 48 28 62 1300 13 0,064
5 CMPX12 M12 12 M12 16 12 15,4 32 22,22 54 32 70 1700 13 0,097
6 CMPX14 14 14 M14 19 13,5 16,8 36 25,4 60 36 78 3600 15 0,13
7 CMPX16 M16 16 M16 21 15 19,3 42 28,57 66 37 87 4800 15 0,208
8 CMPX16 M16x1,5 16 M16x1,5 21 15 19,3 42 28,57 66 37 87 4800 15 0,208
9 CMPX18 M18x1,5 18 M18x1,5 23 16,5 21,8 46 31,75 72 41 95 5100 15 0,26
10 CMPX20 M20 20 M20 25 19 24,3 50 34,52 78 45 103 5200 14 0,367
Part Number
d H7 (mm)
d3_6g (mm)
B (mm)
C1 (mm)
d1 (mm)
d2 (mm)
dk (mm)
h (mm)
L1 (mm)
L2 (mm)
Static load Co.(daN)
Angle α°
Weight (kg)
Documentation
Contact the supplier
Chiavette Unificate S.p.A. Chiavette Unificate SpA manufactures mechanical components, which are necessary for the motion of different systems and machineries.
Chiavette Unificate S.p.A.