1

Serie CFP ISO 8139

DIN ISO 12240-4 Series K ISO 8139 (CETOP) Female thread for pneumatic cylinders

Manufacturer Chiavette Unificate S.p.A.
Part Number CFP5 M4
Product selection
Selector Part Number Bore d H7 (mm) d3 6H (mm) B (mm) C1 (mm) d1 (mm) d2 (mm) d4 (mm) d5 (mm) dk (mm) h1 (mm) L3 (mm) L4 (mm) L5 (mm) L7 (mm) W (mm) Static load Co.(daN) Angle α° Weight (kg)
1 CFP5 M4 8-10 5 M4 8 6 7,7 18 9 11 11,11 27 10 36 4 10 9 600 13 0,02
2 CFP6 M6 12-16 6 M6 9 6,75 8,9 20 10 13 12,7 30 12 40 5 11 11 700 13 0,025
3 CFP8 M8 20 8 M8 12 9 10,4 24 12,5 16 15,87 36 16 48 5 13 14 1200 14 0,046
4 CFP10 M10x1,25 25-32 10 M10x1,25 14 10,5 12,9 28 15 19 19,05 43 20 57 6,5 15 17 1400 13 0,075
5 CFP12 M12x1,25 40-50 12 M12x1,25 16 12 15,4 32 17,5 22 22,22 50 22 66 6,5 17 19 1900 13 0,112
6 CFP16 M16x1,5 50-63 16 M16x1,5 21 15 19,3 42 22 27 28,57 64 28 85 8 23 22 4800 15 0,222
7 CFP20 M20x1,5 80-100 20 M20x1,5 25 18 24,3 50 27,5 34 34,92 77 33 102 10 27 30 5200 14 0,406
8 CFP25 M24x2 125 25 M24x2 31 22 29,5 60 33,5 42 42,85 94 42 124 12 32 36 8500 15 0,65
9 CFP30 M27x2 125 30 M27x2 37 25 34,8 70 40 50 50,8 110 51 145 15 36 41 10800 17 1,119
10 CFP35 M36x2 160-200 35 M36x2 43 28 37,7 80 46 58 57,15 125 56 165 17 41 50 12400 16 1,595
11 CFP40 M42x2 250 40 M42x2 49 33 45,1 91 53 65 66,6 142 60 187 19 45 55 26000 16 2,4
12 CFP50 M48x2 320 50 M48x2 60 45 56,6 117 65 75 82,5 162 65 218 23 58 65 30800 14 5
Part Number
Bore
d H7 (mm)
d3 6H (mm)
B (mm)
C1 (mm)
d1 (mm)
d2 (mm)
d4 (mm)
d5 (mm)
dk (mm)
h1 (mm)
L3 (mm)
L4 (mm)
L5 (mm)
L7 (mm)
W (mm)
Static load Co.(daN)
Angle α°
Weight (kg)
Documentation
Contact the supplier
Chiavette Unificate S.p.A. Chiavette Unificate SpA manufactures mechanical components, which are necessary for the motion of different systems and machineries.
Chiavette Unificate S.p.A.