1

Serie CF-OK ISO 8139

DIN ISO 12240-4 Series K Female thread steel/bronze coupling, self-lubricating

Manufacturer Chiavette Unificate S.p.A.
Part Number CF6 OK M6
Product selection
Selector Part Number Bore d H9 (mm) d3 6H (mm) B (mm) C1 (mm) d1 (mm) d2 (mm) d4 (mm) d5 (mm) dk (mm) h1 (mm) L3 (mm) L4 (mm) L5 (mm) L7 (mm) W (mm) Static load Co.(daN) Angle α° Weight (kg)
1 CF6 OK M6 12-16 6 M6 9 6,75 8,9 20 10 13 12,7 30 12 40 5 11 11 700 13 0,025
2 CF8 OK M8 20 8 M8 12 9 10,4 24 12,5 16 15,87 36 16 48 5 13 14 1200 14 0,046
3 CF10 OK M10 x 1,25 25-32 10 M10x1,25 14 10,5 12,9 28 15 19 19,05 43 20 57 6,5 15 17 1400 13 0,075
4 CF12 OK M12 x 1,25 40-50 12 M12x1,25 16 12 15,4 32 17,5 22 22,22 50 22 66 6,5 17 19 1900 13 0,112
5 CF16 OK M16 x 1,5 50-63 16 M16x1,5 21 15 19,3 42 22 27 28,57 64 28 85 8 23 22 4800 15 0,222
Part Number
Bore
d H9 (mm)
d3 6H (mm)
B (mm)
C1 (mm)
d1 (mm)
d2 (mm)
d4 (mm)
d5 (mm)
dk (mm)
h1 (mm)
L3 (mm)
L4 (mm)
L5 (mm)
L7 (mm)
W (mm)
Static load Co.(daN)
Angle α°
Weight (kg)
Documentation
Contact the supplier
Chiavette Unificate S.p.A. Chiavette Unificate SpA manufactures mechanical components, which are necessary for the motion of different systems and machineries.
Chiavette Unificate S.p.A.