1

Serie SPK

DIN ISO 12240-1 Series K Coupling: steel/PTFE

Manufacturer Chiavette Unificate S.p.A.
Part Number SPK 5
Product selection
Selector Part Number d H7 (mm) B (mm) C (mm) D - h6 (mm) d1 (mm) dk (mm) r1s min. (mm) r2s min (mm) Static load Co.(daN) Axial static Load (daN) Angle α° Weight (kg)
1 SPK 5 5 8 6 13 7,7 11,11 0,3 0,3 1300 170 13 0,006
2 SPK 6 6 9 6,75 16 8,9 12,7 0,3 0,3 1700 220 13 0,009
3 SPK 8 8 12 9 19 10,4 15,87 0,3 0,3 2800 370 14 0,016
4 SPK 10 10 14 10,5 22 12,9 19,05 0,3 0,3 4000 520 13 0,025
5 SPK 12 12 16 12 26 15,4 22,22 0,3 0,3 5300 700 13 0,04
6 SPK 14 14 19 13,5 28 16,8 25,4 0,3 0,3 8600 880 15 0,09
7 SPK 16 16 21 15 32 19,3 28,57 0,3 0,3 8500 1100 15 0,1
8 SPK 18 18 23 16,5 35 21,8 31,75 0,3 0,3 13100 1400 15 0,125
9 SPK 20 20 25 18 40 24,3 34,92 0,3 0,6 12500 1600 14 0,15
10 SPK 22 22 28 20 42 25,8 38,1 0,3 0,6 19100 2100 15 0,21
11 SPK 25 25 31 22 47 29,5 42,85 0,3 0,6 23600 2700 15 0,3
12 SPK 30 30 37 25 55 34,8 50,8 0,3 0,6 25400 3300 17 0,38
13 SPK 35 35 43 28 62 37,7 57,15 0,6 1 32000 4150 19 0,49
14 SPK 40 40 49 35 75 44,2 66,6 0,6 1 48000 4800 16 0,9
15 SPK 50 50 60 45 90 55,8 82,5 0,6 1 80000 7900 14 1,6
Part Number
d H7 (mm)
B (mm)
C (mm)
D - h6 (mm)
d1 (mm)
dk (mm)
r1s min. (mm)
r2s min (mm)
Static load Co.(daN)
Axial static Load (daN)
Angle α°
Weight (kg)
Documentation
Contact the supplier
Chiavette Unificate S.p.A. Chiavette Unificate SpA manufactures mechanical components, which are necessary for the motion of different systems and machineries.
Chiavette Unificate S.p.A.