1
Chiavette Unificate S.p.A.

Forma AL inox

Ball socket similar to DIN 71805 form “A” long version with internal snap ring

Manufacturer Chiavette Unificate S.p.A.
Part Number AL10 M 6 INOX
Product selection
Selector Part Number d1 H9 (mm) d2 - 6H (mm) a ±0,3 (mm) d3 ±0,5 (mm) d4 ±0,5 (mm) e - min. (mm) l1 ±0,3 (mm) h2 ±0,5 (mm) sw1 - h14 (mm) Weight
1 AL10 M 6 INOX 10 M6 40 10 14,8 26,5 32 0,65 8 0,015
2 AL13 M 8 INOX 13 M8 45 13 19,3 29 34 1,15 11 0,039
3 AL16 M10 INOX 16 M10 45 16 24 30,5 35,5 1,15 13 0,067
Part Number
d1 H9 (mm)
d2 - 6H (mm)
a ±0,3 (mm)
d3 ±0,5 (mm)
d4 ±0,5 (mm)
e - min. (mm)
l1 ±0,3 (mm)
h2 ±0,5 (mm)
sw1 - h14 (mm)
Weight
Documentation
Contact the supplier
Chiavette Unificate S.p.A. Chiavette Unificate SpA manufactures mechanical components, which are necessary for the motion of different systems and machineries.
Chiavette Unificate S.p.A.