1

Aluminum Profile 40 Series

Manufacturer Changsha LangLe Co., Ltd.
Description LE-8-4060
Part Number LE-8-4060
Material Aluminium 6063-T5
Mass 3.16kg/m
Product selection
Selector Part Number Description Material Mass Surface Length
1 LE-8-4060 LE-8-4060 Aluminium 6063-T5 3.16kg/m Silver Anodized 50-6000mm/pc
Part Number
Description
Material
Mass
Surface
Length
Contact the supplier
Changsha LangLe Co., Ltd. Changsha Langle Technology Co., Ltd. is a comprehensive aluminum research and development enterprise.
湖南朗乐科技股份有限公司
Changsha LangLe Co., Ltd.