ST50 - Stainless Steel rail with runners GS52 or GS54

Manufacturer CHAMBRELAN
Description Stainless Steel rail ST50 with 1 runner GS52, rail length 200 mm, load 100 kg - Runner : nitriding
Part number ST50-0200-GS52-1
Material Stainless Steel
Part number1 GS52
Quantity1 1
Product selection
Selector Reference Mini length of the rail (mm) max length of the rail (mm)
1 ST50 100 6000
Reference
Mini length of the rail (mm)
max length of the rail (mm)
Documentation
Contact the supplier
CHAMBRELAN Translatory motion guidance manufacturer
Chambrelan SA
Users Who Downloaded This Product Also Downloaded
Page