RT3D - Steel rilsan slimsmide - 3 beams telescopic slide

Manufacturer CHAMBRELAN
Description RT3D - Steel rilsan slimsmide - 3 beams telescopic slide
Part number RT3D-0248
Material Steel - zinc plating + rilsan
Product selection
Selector Reference Closed length (mm) Load (kg)
1 RT3D-0248 248 35
2 RT3D-0298 298 60
3 RT3D-0349 349 55
4 RT3D-0400 400 50
5 RT3D-0451 451 48
6 RT3D-0502 502 45
7 RT3D-0552 552 40
8 RT3D-0603 603 35
9 RT3D-0654 654 30
10 RT3D-0705 705 25
11 RT3D-0756 756 20
12 RT3D-0806 806 15
Reference
Closed length (mm)
Load (kg)
Documentation
Contact the supplier
CHAMBRELAN Translatory motion guidance manufacturer
Chambrelan SA
Users Who Downloaded This Product Also Downloaded
Page