E47 - Steel rail with runners G60 or G67

Manufacturer CHAMBRELAN
Description E47 - Steel rail with runners G70 or G72
Part number E47-0200
Part number1 G60
Material Steel - zinc plating
Quantity1 1
Product selection
Selector Reference Mini length of the rail (mm) max length of the rail (mm)
1 E47 100 6000
Reference
Mini length of the rail (mm)
max length of the rail (mm)
Documentation
Contact the supplier
CHAMBRELAN Translatory motion guidance manufacturer
Chambrelan SA
Users Who Downloaded This Product Also Downloaded
Page