D446 - 3 beams ball bearings disconnect telescopic slides - aluminium

Manufacturer CHAMBRELAN
Description D446 - 3 beams ball bearings disconnect telescopic slides - aluminium
Part number D446-0200
Material Aluminium - Clear anodisation
Product selection
Selector Reference Closed length (mm) Load (kg)
1 D446-0200 200 60
2 D446-0250 250 57
3 D446-0300 300 55
4 D446-0350 350 53
5 D446-0400 400 50
6 D446-0450 450 48
7 D446-0500 500 45
8 D446-0550 550 43
9 D446-0600 600 40
10 D446-0650 650 38
11 D446-0700 700 35
12 D446-0750 750 30
13 D446-0800 800 25
Reference
Closed length (mm)
Load (kg)
Documentation
Contact the supplier
CHAMBRELAN Translatory motion guidance manufacturer
Chambrelan SA