3 beams ball bearings reinforced steel telescopic slides - RA7S

Manufacturer CHAMBRELAN
Description 3 beams ball bearings reinforced steel telescopic slides - RA7S
Part number RA7S-0300
Material Steel - zinc plating
Product selection
Selector Reference Closed length (mm) Load (kg)
116 RA7S-0300 300 340
117 RA7S-0350 350 335
118 RA7S-0400 400 330
119 RA7S-0450 450 325
120 RA7S-0500 500 320
121 RA7S-0550 550 305
122 RA7S-0600 600 300
123 RA7S-0650 650 295
124 RA7S-0700 700 290
125 RA7S-0750 750 280
126 RA7S-0800 800 270
127 RA7S-0850 850 265
128 RA7S-0900 900 250
129 RA7S-0950 950 240
130 RA7S-1000 1000 230
132 RA7S-1100 1100 210
134 RA7S-1200 1200 190
136 RA7S-1300 1300 170
138 RA7S-1400 1400 150
140 RA7S-1500 1500 130
142 RA7S-1600 1600 110
144 RA7S-1700 1700 90
146 RA7S-1800 1800 70
148 RA7S-1900 1900 50
150 RA7S-2000 2000 30
Reference
Closed length (mm)
Load (kg)
Contact the supplier
CHAMBRELAN Translatory motion guidance manufacturer
Chambrelan SA