3 beams ball bearings reinforced stainless steel telescopic slides - E1908DD

Manufacturer CHAMBRELAN
Description 3 beams ball bearings reinforced stainless steel telescopic slides - E1908DD
Part number E1908DD-0500
Material Stainless steel
Product selection
Selector Reference Closed length (mm) Load (kg)
1 E1908DD-0500 500 570
2 E1908DD-0550 550 605
3 E1908DD-0600 600 640
4 E1908DD-0650 650 670
5 E1908DD-0700 700 695
6 E1908DD-0750 750 720
7 E1908DD-0800 800 740
8 E1908DD-0850 850 755
9 E1908DD-0900 900 770
21 E1908DD-0950 950 780
10 E1908DD-1000 1000 785
22 E1908DD-1050 1050 785
11 E1908DD-1100 1100 782
23 E1908DD-1150 1150 780
12 E1908DD-1200 1200 770
24 E1908DD-1250 1250 760
13 E1908DD-1300 1300 745
25 E1908DD-1350 1350 725
14 E1908DD-1400 1400 705
26 E1908DD-1450 1450 680
15 E1908DD-1500 1500 660
16 E1908DD-1600 1600 600
17 E1908DD-1700 1700 530
18 E1908DD-1800 1800 455
19 E1908DD-1900 1900 380
20 E1908DD-2000 2000 300
Reference
Closed length (mm)
Load (kg)
Contact the supplier
CHAMBRELAN Translatory motion guidance manufacturer
Chambrelan SA