1

PP. 26. Cover - Valve box cover

Manufacturer CEPEX
Description Valve box cover, PP.26.Cover - Size: (02674), Code: 27997
Part number 11 26 03 02
Part number1 27997
Material PP
Product selection
Selector SIZE CODE REF. B (mm) F (mm) S (mm) B1 (mm) F1 (mm)
1 (02674) 27997 11 26 03 02 394 266 54.5 375 247
2 (02675) 27998 11 26 04 02 539 372 52.5 492.72 331.72
SIZE
CODE
REF.
B (mm)
F (mm)
S (mm)
B1 (mm)
F1 (mm)
Documentation
Contact the supplier
CEPEX Fluid handling experts
CEPEX
Users Who Downloaded This Product Also Downloaded
Page