1

PP. 26. Anti-frost - Valve box anti-frost plate

Manufacturer CEPEX
Description Valve box anti-frost plate, PP.26.Anti-frost - Size: (02674), Code: 31878
Part number 11 26 10
Part number1 31878
Material PP
Height 70 mm
Width 231 mm
Length 359 mm
Omniclass number 23.27.39.00
Product selection
Selector SIZE CODE REF. A (mm) B (mm) F (mm) S (mm) S1 (mm) S2 (mm)
1 (02674) 31878 11 26 10 95 359 231 70 48 22
2 (02675) 31879 11 26 11 90 477 316 81 46 35
SIZE
CODE
REF.
A (mm)
B (mm)
F (mm)
S (mm)
S1 (mm)
S2 (mm)
Documentation
Contact the supplier
CEPEX Fluid handling experts
CEPEX