1

UP. 22. SM - Union, Male solvent socket, Metric series

Manufacturer CEPEX
Standard EN 1452-3
Description Union, Male solvent socket, Metric series, UP.22.SM - D: 50, Code: 25957
Part number 05 22 250
Part number1 25957
Material PVC-U
Product selection
Selector D (mm) CODE REF. PN (bar) L (mm) H (mm) E (mm)
1 50 25957 05 22 250 16 31 66 63
2 63 25958 05 22 263 16 38 80 78
D (mm)
CODE
REF.
PN (bar)
L (mm)
H (mm)
E (mm)
Documentation
Contact the supplier
CEPEX Fluid handling experts
CEPEX