1

PP. 43. IRR - Tee for assembly

Manufacturer CEPEX
Description Tee for assembly, PP.43.IRR - G: ¾", Code: 21732
Part number 11 43 625
Part number1 21732
Material PP
Internal thread ¾"
Length 120 mm
Nominal flow 20 mm
Nominal pressure 10 bar
Product selection
Selector G CODE REF. DN (mm) PN (bar) L (mm) Z (mm) L1 (mm)
1 ¾" 21732 11 43 625 20 10 120 49 49
2 1" 18566 11 43 632 22 10 140 49 48
G
CODE
REF.
DN (mm)
PN (bar)
L (mm)
Z (mm)
L1 (mm)
Documentation
Contact the supplier
CEPEX Fluid handling experts
CEPEX