1

UP. 61ST. SF6 - [STD] ball valve, PVC-U body, Female solvent socket, Metric series, Ball seat in PTFE, O-Rings in EPDM in food grade, Black dot

Manufacturer CEPEX
Description [STD] ball valve, PVC-U body, Female solvent socket, Metric series, Ball seat in PTFE, O-Rings in food grade EPDM, Black dot, UP. 61ST. SF6 - D: 16, Code: 41866
Part number 60 61 016
Part number1 41866
Material PVC
Product selection
Selector D (mm) CODE REF. DN (mm) PN (bar) L (mm) H (mm) E (mm)
1 16 41866 60 61 016 15 16 13 87 50
2 20 41867 60 61 020 15 16 16 87 50
3 25 41868 60 61 025 20 16 19 101 61
4 32 41869 60 61 032 25 16 22 122 70
5 40 41870 60 61 040 32 16 26 135 81
6 50 41871 60 61 050 40 16 31 149 96
7 63 41872 60 61 063 50 16 38 174 118
8 75 41873 60 61 075 65 10 44 216 146
9 90 41874 60 61 090 80 10 51 256 176
11 110 41875 60 61 111 100 10 63 359 228
D (mm)
CODE
REF.
DN (mm)
PN (bar)
L (mm)
H (mm)
E (mm)
Documentation
Contact the supplier
CEPEX Fluid handling experts
CEPEX