1

CP-S. 67. FT5 - Spring check valve, CORZAN PVC-C body, BSP female thread, O-Rings in FPM

Manufacturer CEPEX
Description Spring check valve, CORZAN PVC-C body, BSP female thread, O-Rings in FPM, CP-S. 67. FT5 - G: 3/8", Code: 22874
Part number 35 67 616 VI
Part number1 22874
Material PVC
Product selection
Selector G CODE REF. DN (mm) PN (bar) L (mm) H (mm) E (mm)
1 3/8" 22874 35 67 616 VI 15 16 14 84 52
2 ½" 22875 35 67 620 VI 15 16 16 84 52
3 ¾" 22876 35 67 625 VI 20 16 19 108 62
4 1" 22877 35 67 632 VI 25 16 22 119 70
5 1¼" 22878 35 67 640 VI 32 16 26 142 84
6 1½" 22879 35 67 650 VI 40 16 31 162 94
7 2" 22880 35 67 663 VI 50 16 38 192 117
8 2½" 22881 35 67 675 VI 65 10 44 232 148
9 3" 22882 35 67 690 VI 80 10 51 269 179
10 4" 22883 35 67 710 VI 80 10 51 269 179
G
CODE
REF.
DN (mm)
PN (bar)
L (mm)
H (mm)
E (mm)
Documentation
Contact the supplier
CEPEX Fluid handling experts
CEPEX