1

PP-P. 32. PART - Split Ring

Manufacturer CEPEX
Description Split Ring, PP-P.32.PART - D: 16, Code: 01626
Part number 11 32 016
Part number1 01626
Material PP
Product selection
Selector D (mm) CODE REF. DN (mm) L (mm) E (mm)
1 16 01626 11 32 016 10 16 28
2 20 01627 11 32 020 15 19 29
3 25 01628 11 32 025 20 20 34
4 32 01629 11 32 032 25 23 41
5 40 01630 11 32 040 32 28 55
6 50 01631 11 32 050 40 32 64
7 63 01632 11 32 063 50 36 77
8 75 01633 11 32 075 65 43 92
9 90 26314 11 32 090 80 55 110
10 110 26315 11 32 110 100 56 132
D (mm)
CODE
REF.
DN (mm)
L (mm)
E (mm)
Documentation
Contact the supplier
CEPEX Fluid handling experts
CEPEX