1

PP. 03. SBT - Spiral Barb Tee

Manufacturer CEPEX
Description Spiral Barb Tee, PP.03.SBT - D: 13,8x13,8x13,8, Code: 28673
Part number 11 03 012
Part number1 28673
Material PP
Product selection
Selector D (mm) CODE REF. DN (mm) PN (bar) L (mm) L1 (mm)
1 13,8x13,8x13,8 28673 11 03 012 9 10 70 35
D (mm)
CODE
REF.
DN (mm)
PN (bar)
L (mm)
L1 (mm)
Documentation
Contact the supplier
CEPEX Fluid handling experts
CEPEX