1

PP. 26. Suplemento - Rectangular valve box extension

Manufacturer CEPEX
Description Rectangular valve box extension, PP.26.Suplemento - D: 255, Code: 02676
Part number 11 26 08
Part number1 02676
Material PP
Product selection
Selector SIZE CODE REF. D (mm) F (mm) H (mm) E (mm) C (mm)
1 (02674) 02676 11 26 08 255 382 159 266 394
2 (02675) 07777 11 26 09 380 500 160 384 552
SIZE
CODE
REF.
D (mm)
F (mm)
H (mm)
E (mm)
C (mm)
Documentation
Contact the supplier
CEPEX Fluid handling experts
CEPEX