1

PP. 20. CP - PP bridle clamp, Metric series

Manufacturer CEPEX
Description PP bridle clamp, Metric series PP.20.CP - D1:50, Code 02144
Part number 11 20 650
Part number1 02144
Material PP
Diameter 50 mm
Length 68 mm
Height 55 mm
Width 8 mm
Omniclass number 23.27.33.13
Product selection
Selector D1 (mm) CODE REF. L (mm) S (mm) E (mm)
1 50 02144 11 20 650 55 8 68
2 63 02145 11 20 663 68 10 84
3 75 02146 11 20 675 81 11 100
4 90 02147 11 20 690 95 13 118
5 110 08912 11 20 710 110 14 139
6 125 08913 11 20 725 121 15 157
7 140 11300 11 20 740 130 17 176
8 160 08914 11 20 760 147 17 195
9 200 08915 11 20 799 171 19 237
10 225 11301 11 20 625 182 23 277
D1 (mm)
CODE
REF.
L (mm)
S (mm)
E (mm)
Documentation
Contact the supplier
CEPEX Fluid handling experts
CEPEX