1

UP. 63. PEFT5 - "PN 10" ball valve, PVC-U body, PE connection x BSP female thread, Seating joints in HDPE, O-Rings in EPDM

Manufacturer CEPEX
Description PN 10 ball valve, PVC-U body, PE connection x BSP female thread, Seating joints in HDPE, O-Rings in EPDM, UP. 63. PEFT5 - G - D1: 3/8" - 16, Code: 05364
Part number 05 63 416
Part number1 05364
Material PVC
Product selection
Selector G - D1 CODE REF. DN (mm) PN (bar) L (mm) L1 (mm) H (mm) E (mm)
1 3/8" - 16 05364 05 63 416 15 10 16 40 110 53
2 ½" - 20 02517 05 63 420 15 10 16 40 110 53
3 ¾" - 25 02518 05 63 425 20 10 19 45 135 60
4 1" - 32 02519 05 63 432 25 10 22 53 157 71
5 1¼" - 40 02520 05 63 440 32 10 26 66 177 80
6 1½" - 50 02521 05 63 450 40 10 31 67 190 90
7 2" - 63 02522 05 63 463 50 10 38 80 223 117
8 2½" - 75 02523 05 63 475 65 10 44 95 285 148
9 3" x 90 34650 05 63 490 80 10 51 119 325 179
10 4" X 110 34651 05 63 510 80 10 61 149 355 179
G - D1
CODE
REF.
DN (mm)
PN (bar)
L (mm)
L1 (mm)
H (mm)
E (mm)
Documentation
Contact the supplier
CEPEX Fluid handling experts
CEPEX