1

PP-P. 31. PART - Insert

Manufacturer CEPEX
Description Insert, PP-P.31.PART - D: 16, Code: 01644
Part number 11 31 016
Part number1 01644
Material PP
Diameter 16 mm
Diameter1 30 mm
Length 17 mm
Nominal flow 10 mm
Omniclass number 23.27.33.13
Product selection
Selector D (mm) CODE REF. DN (mm) E (mm) L (mm)
1 16 01644 11 31 016 10 30 17
2 20 01645 11 31 020 15 32 17
3 25 01646 11 31 025 20 40 20
4 32 01647 11 31 032 25 47 23
5 40 01648 11 31 040 32 64 28
6 50 01649 11 31 050 40 70 34
7 63 01650 11 31 063 50 91 38
8 75 01651 11 31 075 65 95 47
9 90 26316 11 31 090 80 116.5 58
10 110 26317 11 31 110 100 141.5 53
D (mm)
CODE
REF.
DN (mm)
E (mm)
L (mm)
Documentation
Contact the supplier
CEPEX Fluid handling experts
CEPEX