1
CEPEX

UP. 69. FLG6 - "Industrial" ball valve, PVC-U body, With flanges, Seating joints in PTFE, O-Rings in EPDM (FPM® available on order), Black dot

Manufacturer CEPEX
Description 'Industrial' ball valve, PVC-U body, With flanges, Seating joints in PTFE, O-Rings in EPDM (FPM® available on order), Black dot, UP. 69. FLG6 - D:50, Code 07737
Part number 05 69 250
Part number1 07737
Material PVC
Product selection
Selector D (mm) CODE REF. DN (mm) PN (bar) E (mm) H (mm) K (mm)
1 20 07733 05 69 220 15 16 95 130 65
2 25 07734 05 69 225 20 16 105 150 75
3 32 07735 05 69 232 25 16 115 160 85
4 40 07736 05 69 240 32 16 140 180 100
5 50 07737 05 69 250 40 16 150 200 110
6 63 07738 05 69 263 50 16 165 230 125
7 75 07739 05 69 275 65 10 185 290 145
8 90 07740 05 69 290 80 10 200 310 160
9 110 07741 05 69 310 80 10 220 350 180
D (mm)
CODE
REF.
DN (mm)
PN (bar)
E (mm)
H (mm)
K (mm)
Documentation
Contact the supplier
CEPEX Fluid handling experts
CEPEX
Users Who Downloaded This Product Also Downloaded
Page