1

UP. 69. FLG6 - "Industrial" ball valve, PVC-U body, With flanges, Seating joints in PTFE, O-Rings in EPDM (FPM® available on order), Black dot

Manufacturer CEPEX
Description 'Industrial' ball valve, PVC-U body, With flanges, Seating joints in PTFE, O-Rings in EPDM (FPM® available on order), Black dot, UP. 69. FLG6 - D:110, Code 07741
Part number 05 69 310
Part number1 07741
Material PVC
Diameter 110 mm
Outer diameter 220 mm
Distance between fixing holes centres 180 mm
Length 350 mm
Nominal flow 80 mm
Nominal pressure 10 bar
Omniclass number 23.27.33.13
Product selection
Selector D (mm) CODE REF. DN (mm) PN (bar) E (mm) H (mm) K (mm)
1 20 07733 05 69 220 15 16 95 130 65
2 25 07734 05 69 225 20 16 105 150 75
3 32 07735 05 69 232 25 16 115 160 85
4 40 07736 05 69 240 32 16 140 180 100
5 50 07737 05 69 250 40 16 150 200 110
6 63 07738 05 69 263 50 16 165 230 125
7 75 07739 05 69 275 65 10 185 290 145
8 90 07740 05 69 290 80 10 200 310 160
9 110 07741 05 69 310 80 10 220 350 180
D (mm)
CODE
REF.
DN (mm)
PN (bar)
E (mm)
H (mm)
K (mm)
Documentation
Contact the supplier
CEPEX Fluid handling experts
CEPEX