1

UP. 73. SF6 - "Industrial" ball valve, PVC-U body, Female solvent socket, Metric series, Seating joints in PTFE, O-Rings in EPDM, Black dot

Manufacturer CEPEX
Description 'Industrial' ball valve, PVC-U body, Female solvent socket, Metric series, Seating joints in PTFE, O-Rings in EPDM, Black dot, UP.73.SF6 - D:110, Code 22799
Part number 05 73 111
Part number1 22799
Material PVC
Diameter 110 mm
Outer diameter 228 mm
Length 359 mm
Nominal flow 100 mm
Nominal pressure 10 bar
Omniclass number 23.27.33.13
Product selection
Selector D (mm) CODE REF. DN (mm) PN (bar) L (mm) H (mm) E (mm)
1 16 18434 05 73 016 15 16 14 84 52
2 20 18435 05 73 020 15 16 16 84 52
3 25 18436 05 73 025 20 16 19 108 62
4 32 18437 05 73 032 25 16 22 124 70
5 40 18438 05 73 040 32 16 26 142 84
6 50 18439 05 73 050 40 16 31 167 104
7 63 18440 05 73 063 50 16 38 198 120
8 75 18441 05 73 075 65 10 44 232 148
9 90 18442 05 73 090 80 10 51 269 179
10 110 22799 05 73 111 100 10 63 359 228
D (mm)
CODE
REF.
DN (mm)
PN (bar)
L (mm)
H (mm)
E (mm)
Documentation
Contact the supplier
CEPEX Fluid handling experts
CEPEX