1
CEPEX

UP. 73. SF6 - "Industrial" ball valve, PVC-U body, Female solvent socket, Metric series, Seating joints in PTFE, O-Rings in EPDM, Black dot

Manufacturer CEPEX
Description 'Industrial' ball valve, PVC-U body, Female solvent socket, Metric series, Seating joints in PTFE, O-Rings in EPDM, Black dot, UP.73.SF6 - D:110, Code 22799
Part number 05 73 111
Part number1 22799
Material PVC
Product selection
Selector D (mm) CODE REF. DN (mm) PN (bar) L (mm) H (mm) E (mm)
1 16 18434 05 73 016 15 16 14 84 52
2 20 18435 05 73 020 15 16 16 84 52
3 25 18436 05 73 025 20 16 19 108 62
4 32 18437 05 73 032 25 16 22 124 70
5 40 18438 05 73 040 32 16 26 142 84
6 50 18439 05 73 050 40 16 31 167 104
7 63 18440 05 73 063 50 16 38 198 120
8 75 18441 05 73 075 65 10 44 232 148
9 90 18442 05 73 090 80 10 51 269 179
10 110 22799 05 73 111 100 10 63 359 228
D (mm)
CODE
REF.
DN (mm)
PN (bar)
L (mm)
H (mm)
E (mm)
Documentation
Contact the supplier
CEPEX Fluid handling experts
CEPEX
Users Who Downloaded This Product Also Downloaded
Page