1

UP. 73. FT6 - "Industrial" ball valve, PVC-U body, BSP female thread, Metric series, Seating joints in PTFE, O-Rings in EPDM, Black dot

Manufacturer CEPEX
Description 'Industrial' ball valve, PVC-U body, BSP female thread , Metric series, Seating joints in PTFE, O-Rings in EPDM, Black dot, UP.73.SF6 - G:4", Code 22800
Part number 05 73 711
Part number1 22800
Material PVC
Internal thread 4"
Outer diameter 228 mm
Length 359 mm
Nominal flow 100 mm
Nominal pressure 10 bar
Omniclass number 23.27.33.13
Product selection
Selector G CODE REF. DN (mm) PN (bar) L (mm) H (mm) E (mm)
1 3/8" 18453 05 73 616 15 16 14 84 52
2 ½" 18454 05 73 620 15 16 16 84 52
3 ¾" 18455 05 73 625 20 16 19 108 62
4 1" 18456 05 73 632 25 16 22 124 70
5 1¼" 18457 05 73 640 32 16 26 142 84
6 1½" 18458 05 73 650 40 16 31 167 104
7 2" 18459 05 73 663 50 16 38 198 120
8 2½" 18460 05 73 675 65 10 44 232 148
9 3" 18461 05 73 690 80 10 51 269 179
10 4" 22800 05 73 711 100 10 63 359 228
G
CODE
REF.
DN (mm)
PN (bar)
L (mm)
H (mm)
E (mm)
Documentation
Contact the supplier
CEPEX Fluid handling experts
CEPEX