1
CEPEX

UP. 73. FT6 - "Industrial" ball valve, PVC-U body, BSP female thread, Metric series, Seating joints in PTFE, O-Rings in EPDM, Black dot

Manufacturer CEPEX
Description 'Industrial' ball valve, PVC-U body, BSP female thread , Metric series, Seating joints in PTFE, O-Rings in EPDM, Black dot, UP.73.SF6 - G:1", Code 18456
Part number 05 73 632
Part number1 18456
Material PVC
Product selection
Selector G CODE REF. DN (mm) PN (bar) L (mm) H (mm) E (mm)
1 3/8" 18453 05 73 616 15 16 14 84 52
2 ½" 18454 05 73 620 15 16 16 84 52
3 ¾" 18455 05 73 625 20 16 19 108 62
4 1" 18456 05 73 632 25 16 22 124 70
5 1¼" 18457 05 73 640 32 16 26 142 84
6 1½" 18458 05 73 650 40 16 31 167 104
7 2" 18459 05 73 663 50 16 38 198 120
8 2½" 18460 05 73 675 65 10 44 232 148
9 3" 18461 05 73 690 80 10 51 269 179
10 4" 22800 05 73 711 100 10 63 359 228
G
CODE
REF.
DN (mm)
PN (bar)
L (mm)
H (mm)
E (mm)
Documentation
Contact the supplier
CEPEX Fluid handling experts
CEPEX
Users Who Downloaded This Product Also Downloaded
Page