1

PP. 99. SP - Hose coupling

Manufacturer CEPEX
Description Hose coupling, PP.99.SP - D: 30, Code: 01610
Part number 11 99 030
Part number1 01610
Material PP
Product selection
Selector D (mm) CODE REF. DN (mm) L (mm) Z (mm) E (mm)
1 30 01610 11 99 030 25 39 6 43
2 35 01611 11 99 035 25 44 7 51
3 40 01612 11 99 040 32 49 7 57
4 45 01613 11 99 045 32 54 8 63
D (mm)
CODE
REF.
DN (mm)
L (mm)
Z (mm)
E (mm)
Documentation
Contact the supplier
CEPEX Fluid handling experts
CEPEX